IESNA:LM-63-2002
[TEST]P1389669
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-830-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (56) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18019.7
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
117.0 151.1 316.8 853.0 1652.3 2266.5 2666.1 3075.6 3592.2 4191.8 4815.6 5654.0 6536.2 7359.9 8169.0 8900.2 9402.2 9577.7 
9533.8 9178.0 8729.6 8091.1 7486.7 7623.1 8251.9 8987.9 9397.3 9446.1 9353.5 9236.5 8451.7 7272.2 4762.0 463.0 
126.7 63.4 43.9 0.0 
117.0 151.1 336.3 843.2 1603.6 2271.3 2685.6 3056.1 3567.9 4147.9 4825.4 5605.2 6482.6 7384.3 8188.5 8909.9 9382.7 9558.2 
9504.6 9192.6 8714.9 8086.2 7535.4 7618.3 8256.8 8944.0 9392.4 9465.6 9363.2 9226.7 8515.1 7306.3 4971.6 
545.9 126.7 63.4 48.7 0.0 
117.0 151.1 307.1 818.9 1520.7 2222.6 2617.4 3012.2 3509.4 4118.6 4781.5 5571.1 6365.6 7179.6 7862.0 8490.7 9002.5 9280.3 
9329.1 9124.4 8773.4 8407.9 8081.3 7964.3 8329.9 9007.4 9519.2 9738.5 9719.0 9636.2 9114.6 8032.6 6248.6 
1272.1 136.5 78.0 58.5 0.0 
117.0 146.2 273.0 716.5 1398.9 2027.6 2578.4 2987.8 3426.5 4060.2 4713.3 5463.9 6273.0 7018.7 7662.1 8159.3 8598.0 9012.3 
9324.2 9402.2 9295.0 9139.0 9046.4 9056.1 9226.7 9704.4 10240.5 10630.5 10728.0 10718.2 10328.3 9465.6 7686.5 
2851.4 151.1 97.5 78.0 0.0 
117.0 141.3 238.8 541.0 1135.7 1788.8 2378.6 2875.7 3319.3 3855.4 4532.9 5259.2 6014.7 6770.2 7501.3 8042.3 8461.5 8788.1 
9090.3 9295.0 9485.1 9528.9 9567.9 9645.9 9816.5 10133.3 10581.7 10961.9 11083.8 11127.6 10805.9 9577.7 7720.6 
5000.9 224.2 126.7 97.5 0.0 
117.0 141.3 214.5 458.2 974.8 1603.6 2237.2 2773.4 3212.1 3733.6 4333.1 5093.5 5873.3 6643.4 7379.4 7974.1 8364.0 8651.6 
8870.9 9061.0 9231.6 9387.6 9528.9 9694.6 9928.6 10225.9 10654.8 11039.9 11166.6 11156.9 10586.6 9314.5 7944.8 
5595.5 667.8 141.3 112.1 0.0 
117.0 136.5 204.7 385.1 818.9 1389.1 2013.0 2602.8 3090.2 3592.2 4152.8 4888.8 5605.2 6326.6 7082.1 7686.5 8169.0 8417.6 
8578.5 8758.8 8948.9 9134.1 9353.5 9602.0 9831.1 10162.6 10576.9 10966.8 11064.3 10927.8 10143.1 9036.6 7954.6 
5702.7 1320.9 165.7 126.7 0.0 
117.0 136.5 170.6 273.0 487.4 926.1 1447.6 1978.9 2602.8 3158.4 3684.8 4206.4 4820.5 5493.1 6180.4 6887.1 7501.3 7915.6 8208.0 
8437.1 8661.3 8856.3 9065.9 9256.0 9441.2 9636.2 9972.5 10279.5 10235.7 10060.2 9363.2 8598.0 7330.7 5624.7 
3348.5 234.0 170.6 0.0 
117.0 131.6 146.2 185.2 273.0 433.8 740.9 1145.4 1603.6 2130.0 2680.8 3255.9 3826.2 4372.1 4932.6 5512.6 6151.2 6706.8 7267.3 
7730.4 8125.2 8461.5 8783.2 9061.0 9299.8 9509.4 9592.3 9519.2 9338.8 9134.1 8520.0 7745.0 6351.0 4752.3 3065.8 
906.6 209.6 0.0 
117.0 126.7 131.6 146.2 165.7 204.7 268.1 365.6 511.8 750.6 1062.6 1423.2 1827.8 2227.5 2719.8 3202.3 3753.1 4357.5 4996.0 5688.1 6390.0 
7028.5 7579.3 8022.8 8432.2 8739.3 8919.7 8919.7 8695.4 8456.6 7218.6 4952.1 2534.5 1203.9 619.0 214.5 204.7 0.0 
117.0 121.9 121.9 121.9 126.7 126.7 131.6 141.3 156.0 175.5 199.8 234.0 268.1 311.9 370.4 448.4 541.0 658.0 818.9 1038.2 1340.4 1749.8 2354.2 
3090.2 4065.0 5064.2 5780.7 5897.7 5395.7 4801.0 3450.9 2378.6 1569.5 848.1 292.4 53.6 14.6 0.0 
117.0 117.0 117.0 117.0 112.1 112.1 112.1 107.2 112.1 112.1 117.0 121.9 126.7 131.6 131.6 136.5 141.3 151.1 160.8 180.3 214.5 253.5 336.3 482.5 750.6 
1228.3 1896.0 2349.3 2095.9 1759.6 911.5 443.5 195.0 68.2 34.1 19.5 9.7 0.0 
117.0 117.0 112.1 107.2 102.4 97.5 92.6 92.6 87.7 87.7 87.7 87.7 82.9 82.9 78.0 73.1 68.2 58.5 58.5 53.6 53.6 53.6 53.6 48.7 43.9 48.7 
53.6 58.5 58.5 48.7 29.2 24.4 14.6 14.6 9.7 9.7 9.7 0.0 
117.0 112.1 102.4 92.6 87.7 78.0 73.1 68.2 63.4 58.5 53.6 48.7 39.0 34.1 29.2 19.5 14.6 14.6 9.7 9.7 9.7 4.9 4.9 4.9 4.9 4.9 4.9 4.9 4.9 4.9 0.0 4.9 4.9 
4.9 4.9 9.7 9.7 0.0 
117.0 102.4 92.6 82.9 78.0 68.2 63.4 53.6 43.9 39.0 29.2 24.4 19.5 14.6 9.7 4.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 4.9 
4.9 9.7 0.0 
117.0 102.4 87.7 78.0 68.2 58.5 48.7 39.0 24.4 19.5 14.6 9.7 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 4.9 4.9 
9.7 0.0 
117.0 97.5 82.9 68.2 58.5 48.7 34.1 24.4 14.6 9.7 9.7 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 4.9 4.9 
4.9 0.0 
117.0 92.6 78.0 68.2 53.6 39.0 29.2 19.5 9.7 9.7 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 4.9 4.9 4.9 
0.0 
117.0 92.6 78.0 63.4 53.6 34.1 24.4 14.6 9.7 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 4.9 4.9 
0.0 
117.0 97.5 78.0 63.4 53.6 34.1 24.4 14.6 9.7 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
117.0 97.5 78.0 63.4 53.6 34.1 24.4 19.5 14.6 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
117.0 97.5 78.0 63.4 53.6 39.0 29.2 19.5 14.6 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
